Ring Wrench Set EA616GA-110

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・75° type
・Material-Chromium alloyed steel
・Nonslip function
・12 point
・-108: 8 pcs, -109: 9 pcs, -110: 10 pcs
・Dim.…6 x 7, 8 x 9, 10 x 11, 12 x 13, 14 x 15, 16 x 17, 18 x 19, 20 x 22, 24 x 27, 30 x 32mm