Long Double Offset Ring Wrench Set EA616CG

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Dim.-10 x 12, 11 x 13, 12 x 14, 14 x 17, 19 x 21, 22 x 24mm
・15° type
・12 point
・Material-Tool steel
・Overall length-192 to 333mm

【Product Specifications】
・Dim.-10 x 12, 11 x 13, 12 x 14, 14 x 17, 19 x 21, 22 x 24mm
・15° type
・12 point
・Material-Tool steel
・Overall length-192 to 333mm