Short Ring Wrench Set EA616CB-50

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Tool steel
・12 point
・Length-108 to 145mm
・Dim.-8 x 10, 10 x 12, 11 x 13, 12 x 14, 14 x 17mm
・The color and Material of bag is subject to change without prior notice.