Double Offset Ring Wrench Set EA616BC-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・12 point
・Material-Tool steels
・BC-2: 8 pcs, BD-2: 10 pcs
・Length-BC-2: 180 to 334mm, BD-2: 150 to 370mm
・Dim. (mm)…8 x 10, 10 x 12, 11 x 13, 12 x 14, 14 x 17, 17 x 19, 19 x 21, 22 x 24