Double Offset Ring Wrench Set EA616B-68

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Tool steels
・B-66: 6 pcs,B-68: 8 pcs
・12 point
・Length-179 to 334mm
・With metal case-EB616B-66B
・Dim. (mm)…8 x 10, 10 x 12, 11 x 13, 12 x 14, 14 x 17, 17 x 19, 19 x 21, 22 x 24