Double Offset Ring Wrench Set EA616AC

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Chrome-vanadium steel(Nickel chrome plating finish)
・12 Points.
・45゚ type.
・Features flower drove-shaped rings Permits strong tightening without flawing bolts/nuts
・Since the surface comes in contact with fingers, it is easy to apply force to the grip part.
・Size(mm)-8x10, 10x12, 11x13, 14x17, 19x21, 22x24