[Heavy-Duty Type] Open End Spanner EA615N-13

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Chromium molybdenum steel
・Make sure to hold the bolt, nut with the wrench end so that proper load is applied.
・Do not use a wrench as a hammer.
・Do not give impact by hitting it with a hammer.
・Dim. (mm)…19 x 21
・Length…206mm