Open End Spanner Set EA615KB-30A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Chromium alloyed steel
・Dim.-1/4 x 5/16, 3/8 x 7/16, 1/2 x 9/16, 9/16 x 5/8, 19/32 x 11/16, 5/8 x 3/4, 11/16 x 13/16, 3/4 x 7/8, 25/32 x 13/16, 7/8 x 15/16, 1.1/8 x 1.5/16
・Length-140 to 300mm