Spanner Set EA615KA-100

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・-Set of 5pcs
・Length-120 to 220mm
・Dim.-6 x 7mm, 8 x 10mm, 11 x 13mm, 12 x 14mm, 17 x 19mm
・Material-Chromium alloyed steel
・With Tool bag
・The color and material of the tool bag are subject to change without prior notice.