Open End Spanner Set EA615K-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Thickness- 120 to 300mm
・Material-Chromium alloyed steel
・K: 10 pcs,K-1: 8 pcs,K-2: 9 pcs
・Size …6 x 7, 8 x 9, 10 x 11, 12 x 13, 14 x 15, 16 x 17, 18 x 19, 20 x 22, 21 x 24mm