[Stainless Steel] Open End Wrench EA615GS-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Excellent in corrosion resistance, chemical resistance and hygiene properties. Ideal for use on food processing equipment and other equipment for medical and sea craft applications, as well as waterworks and cleaning equipment.
・This product is non-magnetic.
・Size(mm)-8x10
・Length(mm)-120