Open End Spanner Set (Inch) EA615BF-102

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Tool steel
・In a denim bag
・Overall length-BF: 114 to 350mmBF-101: 114 to 286mmBF-102: 114 to 396mm
・Dim.…1/4 x 5/16, 3/8 x 7/16, 1/2 x 9/16, 5/8 x 11/16, 3/4 x 13/16, 7/8 x 15/16, 15/16 x 1, 1.1/8 x 1.1/4(Inc 8 pcs)