[Heavy-Duty Type] Spanner Set EA615BB

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Chromium molybdenum steel
・Length-96 to 236mm
・8 pcs
・Dim. (mm)…6 x 7, 8 x 9, 10 x 12, 11 x 13, 14 x 17, 19 x 21, 22 x 24, 23 x 26
・With vinyl pouch