[Heavy-Duty Type] Spanner Set EA615BA

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Chromium molybdenum steel
・Length-BA: 96 to 233mm, BB: 96 to 236mm
・BA: 6 pcs, BB: 8 pcs
・Dim. (mm)…6 x 7, 8 x 10, 11 x 13, 12 x 14, 17 x 19, 22 x 24