Light Short handle spanne rset EA615AS

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Steel
・co-rotation Stop Spanner
・With Denim Tool Roll
・Size (mm) …8・10・12・13・14・17・19・22・24・27
・Thickness …4 To 6
・Length(Mm) …85 To 130
・10 Pcs Set