Double Angle Spanner (Inch) EA615AH-9

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Tool steels
・15°, 60° angle
・As the right and left angles are different to each other, various applications are available.
・Dim.…13/16
・Length…194mm