Thin End Spanner Set EA615A-2B

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Thickness-2 to 3mm
・Length-A: 70 to 96mm, 2A: 70 to 116mm,2B: 70 to 131mm
・A: 6 pcs, A-2A: 10 pcs, A-2B: 13 pcs
・Dim.…5/32, 3/16, 13/64, 7/32, 15/64, 1/4, 9/32, 5/16, 11/32, 3/8, 7/16, 1/2, 9/16