Double Open-Ended Wrench EA614WB-17

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Chromium molybdenum steel
・12P open end wrench allows comfortable work even in a narrow space.
・6P plate attached to the surface of open end wrench is also usable as a stopper to prevent bolt fall.
・The 6P plate allows the wrench tosecure the nut firmly and apply strong torque.
・Size(mm)-17x19
・Length(mm)-235