Wrench Case EA614WA-511

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Height-195x295mm(Height is different at case both ends)※Wrench is sold separately
・Description-For 11 cigars
・Length(mm)-470

【Product Specifications】
・Height-195x295mm(Height is different at case both ends)※Wrench is sold separately
・Description-For 11 cigars
・Length(mm)-470
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.