Gear Wrench EA614WA-211

Caution
Product Description
【Product Specifications】
・Material-Chromium molybdenum steel(Nickel chrome plating finish)
・12 Points.
・12P open end wrench permitting comfortable work even with a narrow gap.
・6P plate attached to the surface of open end wrench. Also usable as a stopper to prevent bolt fall.
・The serrated 6P plate allows the wrench to securely fit a nut to apply strong torque.
・Size-8, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19mm
・Qty. per unit-11 pcs