Combination Spanner Set EA614ST-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Packed in a nylon bag or plastic case
・Nonslip function
・15° type
・12 point
・ST-3 is packed in a plastic case.
・Material-Chromium alloyed steel
・ST: 15 pcs, ST-1: 9 pcs, ST-2: 11 pcs, ST-3: 13 pcs
・Dim.…8, 9, 10, 11, 12, 13, 14, 15, 17, 19, 22mm