Combination Spanner Set EA614ST-1B

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・-Combination Spanner Set of 9pcs
・Size-5.5, 7, 8, 10, 12, 13, 14, 17 , 19mm
・Full Length-100 to 230mm
・Material-Chromium alloyed steel
・12 point
・15° type
・With Tool bag
・The color and material of the tool bag are subject to change without prior notice.