Combination Gear Wrench(Flex Type) EA614LK-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Chrome-Vanadium Steel
・140 To 248mm
・12 Points
・Head part can be rotated 180°.
・With Tray
・Size (mm) …8・10・11・12・13・14・16・17・18・19
・Set of 10 Pcs