Ratchet Combination Wrench EA614HW

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Tool steel
・12 Points.
・With tool case
・Special shape allowing nut to be tightened without removing open end wrench.
・Size(mm)-8, 10, 12, 13, 14, 17, 19