Combination Wrench EA614H-120A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Set of 12 pcs
・Materials-Structural steel
・Size-5.5・6・7・8・9・10・11・12・13・14・17・19mm
・Overall length-88 to 264mm
・12 Points.
・15 degrees.
・With tool roll(EA925MB-10)