Combination Wrench EA614H-100A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Set of 7 pcs
・Size-8, 10, 12, 13, 14, 17, 19mm
・Overall length-126 to 264mm
・12 Points.
・15 degrees.
・Materials-Structural steel
・With spanner holder
・Total weight-704g