Multi-angle Gear Wrench EA614DC-14

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・12 point
・The ratchet rotates 180°.
・13 points by adjusting the angle of the lock button on the hand, can be fixed.
・Convenient for using at a tight space.
・Dim.…14mm
・Length…233mm