[Stainless]Light Combination Spanner Set EA614CT

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Stainless
・Thickness …1.5mm
・6 Points
・30°Type
・With convenient ball chain to portable
・Combination (mm) …4.0×3.5・4.5×4.0・5.0×4.5・5.5×5.0・6.0×5.5・6.5×6.0・7.0×6.5・8.0×7.0
・Length(mm) …100 To 114
・8 Pair