Combination Spanner Set (Inch) EA614CD

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・12 point
・Cloth bag
・Material-Chrome-vanadium steel
・CC: 7 pcs, CD: 9 pcs
・Mirror finish
・Length-CC: 134 to 178mm, CD: 128 to 250mm
・Dim.…1/4, 5/16, 3/8, 7/16, 1/2, 9/16, 5/8, 11/16, 3/4