Combination Spanner Set EA614B-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・-Combination Spanner Set of 9pcs
・Size-5.5, 7, 8, 10, 12, 13, 14, 17, 19mm
・Full Length-96 to 256mm
・Material-Tool steels
・12 point
・15°Type
・With Tool Bag
・The color and material of the tool bag are subject to change without prior notice.