Combination Spanner EA614AB-13

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・12 point
・Material-Chrome-vanadium steel(Nickel-chromium plating)
・Shape that can apply the force easily from contact by surface
・Dim. (mm)…13
・Length (mm)…187