Combination Spanner Set 6 pcs EA614AB-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Chrome-vanadium steel (nickel chrome plating)
・Overall length-AB-1: 130 to 231mm, AB: 130 to 337mm, AB-2: 105 to 420mm
・12 point
・Since the surface comes in contact with the finger, it is easy to apply force to the shape.
・AB-1: 6pcs, AB: 10 pcs, AB-2: 14 pcs
・Dim.-8, 10, 12, 13, 14, 17mm