Combination Spanner Set EA614AB

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・12 point
・Material-Chrome-vanadium steel
・Dim.-8, 10, 12, 13, 14, 17, 19, 21, 22, 24
・Overall length-130 to 337mm
・Shape that can apply the force easily from contact by surface