Combination Spanner(With Tray) EA614AA-100A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Chrome-Vanadium Steel
・Full length …100 To 280mm
・12 Points
・Realized Lighter Weight While Maintaining Its Strength
・With Denim Tool Roll
・Size (mm) …5.5・7・8・10・12・13・14・17・19・24
・10 Pcs Set