Hinge Pin Wrench EA613XS-15

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Square drive-3/4" (1/2" only for -11)
・Material-Special steel
・Use it together with a handle which has the same square drive.
・The price of the replacement pin is for each piece.
・Pin opening-80 to 125mm
・Pin dia.-8mm
・Overall length-250mm