Hook Wrench set EA613XF

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Special Products Steel
・Zinc Plating
・With Tool Rool
・Nut Dia.(Mm) …30 To 32・34 To 36・40 To 42・45 To 50・58 To 62・68 To 75・80 To 90
・Length(Mm) …136 To 280
・7Pair