Hook Wrench set EA613X

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Chrome The molybdenum Steel
・With Tool Rool
・Nut Dia.(Mm) …30 To 38・38 To 45・45 To 52・58 To 65・65 To 75・75 To 85・85 To 98(7Pair )
・Length(Mm) …140 To 230