Single-End Spanner Set EA613NC

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Dim.-3/4, 13/16, 7/8, 15/16, 11.1/16, 1.1/8, 1.3/16, 1.1/4
・Length-165 to 184mm
・30° angle
・Wrench for preventing simultaneous rotation
・In a denim bag
・Material-Tool steels