Striking Wrench [Square Drive] EA613GG-2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Chrome-vanadium steel
・Use in combination with the impact socket
・-1(3/4): EA164EB-17 to 60, EA164EC-7 to 22(P.444)
・-2(1): EA164FB-30 to 90(P.445)
・-3(1.1/2): EA164HB-41 to 100(P.445).
・Square…1
・Length (mm)…223