(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
EA612SC-24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 35,407.00 ฿ 28,003.40 |
TOOLS SET | 1 Piece(s) | 12 Day(s) |
【Product Specifications】
・Case dim.-410(W) x 220(D) x 195(H)mm, Steel
・Weight-11.1kg
・(1/2) socket (hex)-10, 12, 13, 14mm
・(1/2) socket (12P)-17, 19, 21, 22, 24, 26, 27mm
・(1/2) ratchet handle-270mm
・(1/2) extension bar-150mm
・Open end wrench-5.5 x 7, 8 x 10, 11 x 13, 12 x 14, 17 x 19, 22 x 24mm
・Ring wrench (45° long)-10 x 12, 12 x 14, 13 x 17, 19 x 21, 22 x 24mm
・Adjustable wrench-308mm
・Side cutting pliers-185mm
・Combination pliers-203mm
・Nippers-160mm
・Waterpump pliers-255mm
・(-)Hammerhead screwdriver-4.9 x 76, 6 x 102, 9 x 153mm
・(+)Hammerhead screwdriver-#1 x 76, #2 x 102, #3 x 153mm
・Combination hammer-533g
・Hex key wrench-1.5, 2, 2.5, 3, 4, 5, 6, 8, 10mm
・Tool set for industrial maintenance
Part Number |
---|
EA612SC-24 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 35,407.00 ฿ 28,003.40 |
TOOLS SET | 1 Piece(s) | 12 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?