Flex wrench set EA612GA

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …Chrome Alloyed Steel
・Full length …201 to 288mm
・12 Points
・Freely angle movement, corresponding to both of the fast forward and tightened
・Hard to even slip in hand with a oil, satin plated finish
・Size (mm) …8×9・10×1112×13・14×15・16×17・18×19・20×22
・7 Set