Electric Drill Socket (Short) EA612AV-50

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・…5 Pair
・Hexagonal Shank …1/4
・6 Points
・18V Impact driver Correspondence
・Designed In Press Fit Structure Which Ensures Strength Even With Their Short Length
・Across Flats(mm) …10・13・17・19・21