Electric Drill Socket (Long) EA612AV-224

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hexagonal shank-1/4"
・6 points.
・Compatible with 18V impact screwdrivers.
・Most suitable for tightening the nuts of hanger bolts, ivy form tie, etc. at a recess.
・Twin coatings (titanium-coated chrome plating) resistant to abrasion.
・Across flats(mm)-24
・Dia.-32mm
・Length-145