Electric Drill Socket EA612AV-117

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hexagonal shank-1/4"
・6 points.
・Compatible with 18V impact screwdrivers.
・Twin coatings (titanium-coated chrome plating) resistant to abrasion.
・Across flats(mm)-17
・Dia.-24mm
・Length-93