Long Electric Drill Socket EA612AR-2A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hex shank-1/4"
・Overall length-165mm
・12 point
・Light weight design from 105g (-1A) to 135g (-2A)
・Super-high durability hex shank which is compatible with 18V impact wrench
・Width across flats-19mm
・OD-24.5mm