Electric Drill Socket EA612AJ-30

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hexagonal shank-1/4"
・Overall length…92mm
・6 points.
・For both electric and manual operation. High durable hex shank for impact wrench use.
・It can be tightened by a 24 mm ratchet or a box wrench.
・Across flats(mm)-30
・O.D.(mm)…40.5