Electric Drill Socket EA612AJ-26

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hexagonal shank-1/4"
・Overall length-92mm
・6 points.
・Can be used in both automatic and manual mode. The hex shank can also be used with an impact wrench and features high durability.
・It can be tightened by a 24 mm ratchet or a box wrench.
・Across flats(mm)-26
・O.D.(mm)-35.5