Electric Drill Socket (Surface) EA612AC-14

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hexagonal Shank …1/4
・Full length …90mm
・6 Points
・Lightweight Design
・A Highly Durable Hex . Shank That Can Support 18 V Impact Wrench
・Across Flats …14mm
・Dia …19.8mm