Electric Drill Socket EA612AB-13A

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hex shank-1/4"
・Overall length-104mm
・12 point
・Light weight design for 45g (-8A) to 123g (-24A)
・Super-high durability hex shank which is compatible with 18V impact wrench
・Width across flats-13mm
・OD-17.5mm