(+)(-)Screwdriver Bit (with Magnet) EA611KR-222

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hex shank-1/4
・With magnet
・Rust-resistant electroless nickel finish
・Only -201 has (+) on both ends.
・Dim.…(+)#2 x (-)6mm
・Length…125mm